text.skipToContent text.skipToNavigation

XPS63802DLAT

2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN package

Availability: 566

Packaging

Package | PIN: VSON-HR (DLA) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.08
25-99 $1.93
100-249 $1.68
250-499 $1.55
500-749 $1.30
750-999 $1.07
1000+ $0.98

Features

  • Input Voltage Range: 1.3 V to 5.5 V
    • >1.8 V for Device Start-up
  • Output Voltage Range: 1.8 V to 5 V (adjustable)
  • 2-A Output Current for VIN ≥ 2.3 V, VOUT = 3.3 V
  • High Efficiency Over the Entire Load Range
    • Power Save Modewith Mode Selection
  • Peak Current Buck-Boost Mode Architecture
    • Seamless Transition Between Buck, Buck-Boostand Boost operation modes
    • Operates With Low and High OutputCapacitance values
    • Forward and Reverse Current Operation
    • Start-up Into Pre-BiasedOutputs
  • Safety- and Robust Operation Features
    • Integrated Soft Start
    • Over-Temperature- andOver-Voltage-Protection
    • True Shutdown Function with LoadDisconnect
    • Forward and Backward currentlimit
  • Small Solution Size
    • 2 mm x 3 mm Package size
    • Small 0.47 µH inductor
    • Works With 22 µF Minimum OutputCapacitor
  • Create a Custom Design Using the TPS63802 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  XPS63802DLAT

The TPS63802 is a high efficiency, high output current buck-boostconverter. It is used when the input voltage is higher, equal, or lower than the output voltage.Output currents up to 2 A are supported over a wide voltage range. The device limits the peakcurrent at 4.5 A in Boost-Mode and 3.5 A in Buck-Mode. The device is adjusted to the programmedoutput voltage. It automatically changes from buck to boost operation based on the input voltage.It remains in a 3-cycle buck-boost mode when the input voltage is approximately equal to the outputvoltage. The transitions happen seamlessly and avoids unwanted toggling within the modes. TheTPS63802 comes in a 2 mm x 3 mm package. The device works with tiny passive components tokeep the overall solution size small.