XPSM82813SILT ACTIVE
2.75-V to 6-V, 3-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | ENEPIG |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More TPSM82813 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
USIP (SIL) | 14 |
3,000 | SMALL T&R
|
-40 to 125 |
Package | Pins | USIP (SIL) | 14 |
---|---|
Package qty | Carrier: |
3,000 | SMALL T&R
|
Operating temperature range (°C) | -40 to 125 |
Features for the TPSM82813
- Input voltage range: 2.75 V to 6 V
- Output voltage range: 0.6 V to 5.5 V
- Adjustable and synchronizable switching frequency of 1.8 MHz to 4 MHz
- Spread spectrum clocking - optional
-
Selectable forced PWM or PFM/PWM operation
- Output voltage accuracy ±1% (PWM operation)
- Power-good output with window comparator
- 100% duty cycle
- Output discharge
- Precise ENABLE input allows
- User-defined undervoltage lockout
- Exact sequencing
- 15-µA typical quiescent current
- Adjustable soft-start or tracking
All trademarks are the property of their respective owners.
Description for the TPSM82813
TPSM8281x is a family of pin-to-pin 3-A and 4-A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. They are based on a fixed-frequency peak current-mode control topology. They are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 4-A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PFM/PWM mode, the TPSM8281x automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This allows external sequencing of different supply rails and limits the inrush current during start-up.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.03 |
100-249 | 2.655 |
250-999 | 1.862 |
1,000+ | 1.5 |