text.skipToContent text.skipToNavigation

XPSM82822SILR ACTIVE

5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 1,763  
Limit:  250

Quality information

RoHS
REACH
Lead finish / Ball material ENEPIG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
USIP (SIL) | 10 3,000 | LARGE T&R
-40 to 125
Package | Pins USIP (SIL) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPSM82822

  • Low profile MicroSiP™ power module

  • Up to 95% efficiency

  • 2.4-V to 5.5-V input voltage range

  • 0.6-V to 4-V adjustable output voltage

  • 4-µA operating quiescent current

  • DCS-control topology

  • Power save mode for light load efficiency

  • 100% duty cycle for lowest dropout

  • Hiccup short circuit protection

  • Output discharge

  • Power good output

  • Integrated soft start-up

  • Overtemperature protection

  • 2.0-mm × 2.5-mm × 1.1-mm 10-Pin µSiL package

  • 29 mm2 total solution size

All trademarks are the property of their respective owners.

Description for the TPSM82822

The TPSM8282x device family consists of a 1-A and 2-A step-down converter MicroSiP™ power module optimized for small solution size and high efficiency.

The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 4MHz and automatically enters Power Save Mode operation at light load currents.

In Power Save Mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft startup reduces the inrush current required from the input supply. Over temperature protection and hiccup short circuit protection deliver a robust and reliable solution.

Pricing


Qty Price (USD)
1-99 2.02
100-249 1.77
250-999 1.241
1,000+ 1.0