text.skipToContent text.skipToNavigation

XTDA4VMXXXGALF ACTIVE

Next generation SoC family for L2/L3, near-field analytic systems using deep learning technologies

Inventory: 78
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material
MSL rating / Peak reflow -
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
FCBGA (ALF) | 827 44 | JEDEC TRAY (5+1)
-40 to 125
Package | Pins FCBGA (ALF) | 827
Package qty | Carrier 44 | JEDEC TRAY (5+1)
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TDA4VM

  • Processor cores:
  • C7x floating point, vector DSP, up to 1.0 GHz, 80 GFLOPS, 256 GOPS
  • Deep-learning matrix multiply accelerator (MMA), up to 8 TOPS (8b) at 1.0 GHz
  • Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP) and multiple vision assist accelerators
  • Depth and Motion Processing Accelerators (DMPAC)
  • Dual 64-bit Arm® Cortex®-A72 microprocessor subsystem at up to 1.8 GHz, 22K DMIPS
    • 1MB shared L2 cache per dual-core Cortex®-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per Cortex®-A72 core
  • Six Arm® Cortex®-R5F MCUs at up to 1.0 GHz, 12K DMIPS
    • 64K L2 RAM per core memory
    • Two Arm® Cortex®-R5F MCUs in isolated MCU subsystem
    • Four Arm® Cortex®-R5F MCUs in general compute partition
  • Two C66x floating point DSP, up to 1.35 GHz,
    40 GFLOPS, 160 GOPS
  • 3D GPU PowerVR® Rogue 8XE GE8430, up to 750 MHz, 96 GFLOPS, 6 Gpix/sec
  • Custom-designed interconnect fabric supporting near max processing entitlement
  • Memory subsystem:
  • Up to 8MB of on-chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 3733 MT/s
    • 32-bit data bus with inline ECC up to 14.9GB/s
  • General-Purpose Memory Controller (GPMC)
  • 512KB on-chip SRAM in MAIN domain, protected by ECC
  • Safety: targeted to meet ASIL-D for MCU island and ASIL-B for main processor
  • Integrated MCU island subsystem of Dual Arm® Cortex®-R5F cores with floating point coprocessor and optional lockstep operation, targeted to meet ASIL-D safety requirements/certification
    • 512B Scratchpad RAM memory
    • Up to 1MB on-chip RAM with ECC dedicated for R5F
    • Integrated Cortex®-R5F MCU island isolated on separate voltage and clock domains
      • Dedicated memory and interfaces capable of being isolated from the largerSoC
  • The TDA4VM main processor is targeted to meet ASIL-B safety requirements/certification
    • Widespread ECC protection of on-chip memory and interconnect
    • Built-in self-test (BIST) and fault-injection for CPU and on-chip RAM
    • Error Signaling Module (ESM) with error pin
    • Runtime safety diagnostics, voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engine for memory integrity checks
    • Safety documentation available for applications required to meet ISO 26262 requirements
  • Device security:
  • Secure boot with secure runtime support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES
  • High speed serial interfaces:
  • Integrated ethernet switch supporting
    (total of 8 external ports)
    • Up to eight 2.5Gb SGMII
    • Up to eight RMII (10/100) or RGMII (10/100/1000)
    • Up to two QSGMII
  • Up to four PCI-Express® (PCIe) Gen3 controllers
    • Up to two lanes per controller
    • Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
  • Two USB 3.0 dual-role device (DRD) subsystem
    • Two enhanced SuperSpeed Gen1 Ports
    • Each port supports Type-C switching
    • Each port independently configurable as USB host, USB peripheral, or USB DRD
  • Automotive interfaces:
  • Sixteen Modular Controller Area Network (MCAN) modules with full CAN-FD support
  • Capture subsystem:
  • Two CSI2.0 4L RX plus One CSI2.0 4L TX
    • 2.5Gbps RX throughput per lane (20Gbps total)
  • Display subsystem:
  • One eDP/DP interface with Multi-Display Support (MST)
    • HDCP1.4/HDCP2.2 high-bandwidth digital content protection
  • One DSI TX (up to 2.5K)
  • Up to two DPI
  • Audio interfaces:
  • Twelve Multichannel Audio Serial Port (MCASP) modules
  • Video acceleration:
  • Ultra-HD video, one (3840 × 2160p, 60 fps), or two (3840 × 2160p, 30 fps) H.264/H.265 decode
  • Full-HD video, four (1920 × 1080p, 60 fps), or eight (1920 × 1080p, 30 fps) H.264/H.265 decode
  • Full-HD video, one (1920 × 1080p, 60 fps), or up to three (1920 × 1080p, 30 fps) H.264 encode
  • Flash memory interfaces:
  • Embedded MultiMediaCard Interface (eMMC™ 5.1)
  • Universal Flash Storage (UFS 2.1) interface with two lanes
  • Two Secure Digital® 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
  • Two simultaneous flash interfaces configured as
    • One OSPI and one QSPI flash interfaces
    • or HyperBus™ and QSPI flash interface
  • System-on-Chip (SoC) architecture:
  • 16-nm FinFET technology
  • 24 mm × 24 mm, 0.8-mm pitch, 827-pin FCBGA (ALF), enables IPC class 3 PCB routing
  • TPS6594-Q1 Companion Power Management ICs (PMIC):
  • Functional Safety support up to ASIL-D
  • Flexible mapping to support different use cases

All trademarks are the property of their respective owners.

Description for the TDA4VM

The TDA4VM processor family is based on the evolutionary Jacinto™ 7 architecture, targeted at ADAS and Autonomous Vehicle (AV) applications and built on extensive market knowledge accumulated over a decade of TI’s leadership in the ADAS processor market. The TDA4VM provides high performance compute for both traditional and deep learning algorithms at industry leading power/performance ratios with a high level of system integration to enable scalability and lower costs for advanced automotive platforms supporting multiple sensor modalities in centralized ECUs or stand-alone sensors. Key cores include next generation DSP with scalar and vector cores, dedicated deep learning and traditional algorithm accelerators, latest Arm and GPU processors for general compute, an integrated next generation imaging subsystem (ISP), video codec, Ethernet hub and isolated MCU island. All protected by automotive grade safety and security hardware accelerators.

Key Performance Cores Overview

The “C7x” next generation DSP combines TI’s industry leading DSP and EVE cores into a single higher performance core and adds floating point vector calculation capabilities, enabling backward compatibility for legacy code while simplifying software programming. The new “MMA” deep learning accelerator enables performance up to 8 TOPS within the lowest power envelope in the industry when operating at the typical automotive worst case junction temperature of 125°C. The dedicated ADAS/AV hardware accelerators provide vision pre-processing plus distance and motion processing with no impact on system performance.

General Compute Cores and Integration Overview

Separate dual core cluster configuration of Arm® Cortex®-A72 facilitates multi-OS applications with minimal need for a software hypervisor. Up to 4 Arm® Cortex®-R5F subsystems enable low-level, timing critical processing tasks to leave the Arm® Cortex®-A72’s unencumbered for applications. The integrated “8XE GE8430” GPU offers up to 100 GFLOPS to enable dynamic 3D rendering for enhanced viewing applications. Building on the existing world-class ISP, TI’s 7th generation ISP includes flexibility to process a broader sensor suite, support for higher bit depth, and features targeting analytics applications. Integrated diagnostics and safety features support operations up to ASIL-D levels while the integrated security features protect data against modern day attacks. To enable systems requiring heavy data bandwidth, a PCIe hub and Gigabit Ethernet switch are included along with CSI-2 ports to support throughput for many sensor inputs. To further the integration, the TDA4VM family also includes an MCU island eliminating the need for an external system microcontroller.

Pricing


Qty Price (USD)
1-99 129.013
100-249 125.133
250-999 104.18
1,000+ 97.002