text.skipToContent text.skipToNavigation

XTPS51397ARJER ACTIVE

4.5-V to 24-V input, 10-A, synchronous step-down regulator

Inventory: 3,330
Limit:  60

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN-HR (RJE) | 20 3,000 | LARGE T&R
-40 to 125
Package | Pins VQFN-HR (RJE) | 20
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS51397A

  • Input voltage range: 4.5 V to 24 V
  • Output voltage range: 0.6 V to 5.5 V
  • Supports 10-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • 0.6 V ± 1% feedback voltage accuracy (25°C)
  • Integrated 17-mΩ and 5.9-mΩ FETs
  • ULQ™ operation (110 µA) to enable long battery life during system standby
  • Selectable Eco-mode™ and Out-of-Audio™ by MODE pin
  • 500-kHz and 800-kHz selectable switching frequency
  • Adjustable soft-start time with default internal 1.2 ms
  • Large duty cycle operation
  • Integrated power-good indicator
  • Built-in output discharge function
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Non-latched UVLO and OT protections
  • -40°C to 125°C Operating junction temperature
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
  • Pin-to-pin compatible with 12-A TPS56C230
  • Create a custom design using the TPS51397A with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the TPS51397A

The device is a monolithic 10-A synchronous buck converter with integrated MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems.

The TPS51397A employs D-CAP3™ control that provides fast transient response and excellent line and load regulation with internal compensation. The ULQ™ (Ultra Low Quiescent) feature is extremely beneficial for long battery life in low power operation. The large duty operation greatly improves the load transient performance when input voltage is low.

The MODE pin can be used to set Eco-mode™ or Out-of-Audio™ (OOA) mode for light-load operation and 500-kHz or 800-kHz switching frequency. The Eco-mode™ maintains high efficiency during light load operation. The OOA mode keeps the switching frequency above audible frequency with minimum reduction in efficiency.

The device supports both internal and external soft-start options. It has an internal fixed soft-start time of 1.2 ms. If the application needs a longer soft-start time, the external SS pin can be connected to an external capacitor.

The TPS51397A integrates a power-good indicator and provides an output discharge function. It provides complete protection including OVP, UVP, OCP, OTP, and UVLO. The device is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from –40°C to 125°C.

Pricing


Qty Price (USD)
1-99 2.621
100-249 2.165
250-999 1.555
1,000+ 1.17