text.skipToContent text.skipToNavigation

XTPS563202DRLR

4.5-V to 17-V input, 3-A synchronous buck converter in SOT563

Availability: 15,000

Packaging

Package | PIN: SOT-5X3 (DRL) | 6
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $1.09
100-249 $0.93
250-999 $0.62
1,000+ $0.44

Features

  • 3-A converter integrated 105-mΩ and 64-mΩ FETs
  • D-CAP2™ Mode Control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.8 V to 7 V
  • ECO mode at light loading
  • Typical 600-kHz switching frequency
  • Low Shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 ºC)
  • Provide pre-bias function
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0 ms

All trademarks are the property of their respective owners.

Texas Instruments  XTPS563202DRLR

TPS563202 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563package.

The device is optimized to operate with minimum external component counts and alsooptimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fasttransient response and supporting both low-equivalent series resistance (ESR) output capacitorssuch as specialty polymer and ultra-low ESR ceramic capacitors with no external compensationcomponents.

TPS563202 operates in ECO mode, which maintains high efficiency during light loadoperation. TPS563202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specifiedfrom a –40°C to 125°C junction temperature.