10-pin (DRC) package image

XTR111AIDRCR ACTIVE

Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR111AIDRCT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the XTR111

  • EASY-TO-DESIGN INPUT/OUTPUT RANGES: 0mA–20mA, 4mA–20mA, 5mA–25mA AND VOLTAGE OUTPUTS
  • NONLINEARITY: 0.002%
  • LOW OFFSET DRIFT: 1µV/°C
  • ACCURACY: 0.015%
  • SINGLE-SUPPLY OPERATION
  • WIDE SUPPLY RANGE: 7V to 44V
  • OUTPUT ERROR FLAG (EF)
  • OUTPUT DISABLE (OD)
  • ADJUSTABLE VOLTAGE REGULATOR:
    3V to 15V
  • APPLICATIONS
    • UNIVERSAL VOLTAGE-CONTROLLED CURRENT SOURCE
    • CURRENT OR VOLTAGE OUTPUT FOR 3-WIRE SENSOR SYSTEMS
    • PLC OUTPUT PROGRAMMABLE DRIVER
    • CURRENT-MODE SENSOR EXCITATION

    All trademarks are the property of their respective owners.

    Description for the XTR111

    The XTR111 is a precision voltage-to-current converter designed for the standard 0mA–20mA or 4mA–20mA analog signals, and can source up to 36mA. The ratio between input voltage and output current is set by the single resistor RSET. The circuit can also be modified for voltage output.

    An external P-MOSFET transistor ensures high output resistance and a broad compliance voltage range that extends from 2V below the supply voltage, VVSP, to voltages well below GND.

    The adjustable 3V to 15V sub-regulator output provides the supply voltage for additional circuitry.

    The XTR111 is available in MSOP and DFN surface-mount packages.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    XTR111AIDRCT ACTIVE custom-reels CUSTOM Custom reel may be available
    Package qty | Carrier 250 | SMALL T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more