text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

XTR112UA ACTIVE

4-20-mA current transmitters with sensor excitation (2 x 250-µA) and linearization

Inventory:

Pricing

Qty Price (USD)
1-99 8.1
100-249 6.603
250-999 5.19
1,000+ 4.402

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
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
Package | Pins SOIC (D) | 14
Package qty | Carrier: 50 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the XTR112

Description for the XTR112

Inventory:

Pricing

Qty Price (USD)
1-99 8.1
100-249 6.603
250-999 5.19
1,000+ 4.402

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more