text.skipToContent text.skipToNavigation

XTR116U/2K5

4-20mA Current Loop Transmitters

Packaging

Package | PIN: SOIC (D) | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.82
10-24 $3.44
25-99 $3.20
100-249 $2.80
250-499 $2.63
500-749 $2.23
750-999 $1.89
1000+ $1.80

Features

  • LOW QUIESCENT CURRENT: 200µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • V REF FOR SENSOR EXCITATION:
       XTR115: 2.5V
       XTR116: 4.096V
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE LOOP SUPPLY RANGE: 7.5V to 36V
  • SO-8 PACKAGE
  • APPLICATIONS
    • 2-WIRE, 4-20mA CURRENT LOOP TRANSMITTER
    • SMART TRANSMITTER
    • INDUSTRIAL PROCESS CONTROL
    • TEST SYSTEMS
    • COMPATIBLE WITH HART MODEM
    • CURRENT AMPLIFIER
    • VOLTAGE-TO-CURRENT AMPLIFIER

All trademarks are the property of their respective owners.

Texas Instruments  XTR116U/2K5

The XTR115 and XTR116 are precision current output converters designed to transmit analog 4-to-20mA signals over an industry standard current loop. They provide accurate current scaling and output current limit functions.

The on-chip voltage regulator (5V) can be used to power external circuitry. A precision on-chip VREF (2.5V for XTR115 and 4.096V for XTR116) can be used for offsetting or to excite transducers. A current return pin (IRET) senses any current used in external circuitry to assure an accurate control of the output current.

The XTR115 is a fundamental building block of smart sensors using 4-to-20mA current transmission.

The XTR115 and XTR116 are specified for operation over the extended industrial temperature range, -40°C to +85°C.