text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

XTR117AIDGKR ACTIVE

XTR117 4-20mA Current Loop Transmitter

ACTIVE custom-reels CUSTOM Custom reel may be available

Same as: XTR117AIDGKRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Out of stock

Pricing

Qty Price (USD)
1-99 1.864
100-249 1.539
250-999 1.106
1,000+ 0.832

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU, NIPDAUAG
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
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the XTR117

  • LOW QUIESCENT CURRENT: 130µA
  • 5V REGULATOR FOR EXTERNAL CIRCUITS
  • LOW SPAN ERROR: 0.05%
  • LOW NONLINEARITY ERROR: 0.003%
  • WIDE-LOOP SUPPLY RANGE: 7.5V to 40V
  • MSOP-8 AND DFN-8 PACKAGES

Description for the XTR117

Out of stock

Pricing

Qty Price (USD)
1-99 1.864
100-249 1.539
250-999 1.106
1,000+ 0.832

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more