text.skipToContent text.skipToNavigation

XTS3DV642RUAQ1 ACTIVE

8 Gbps 12-Channel differential 1-to-2 and 2-to-1 mux

Inventory: 1,000  
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
WQFN (RUA) | 42 3,000 | SMALL T&R
-40 to 105
Package | Pins WQFN (RUA) | 42
Package qty | Carrier: 3,000 | SMALL T&R
Operating temperature range (°C) -40 to 105
View TI packaging information

Features for the TS3DV642-Q1

  • Automotive Q100 qualified
  • Temperature range of -40 to 105 °C (grade 2)
  • Support 6 differential or 12 single-ended signals or other differential/single ended combinations
  • Supports HDMI 1.4b / 2.0, DisplayPort 1.4 HBR3, Mipi DPHY / CPHY DSI / CSI-2
  • Bidirectional analog mux - handles most electrical signals within 0 to 5 V and DC to 8.1 Gbps range
  • –3-dB differential BW of 6.5 GHz
  • Excellent dynamic characteristics
    • Insertion loss: –1.5 dB at 3.0 GHz
    • Return loss: –14 dB at 3.0 GHz
  • Support 1.8 V, 3.3 V or 5.0 V control logic
  • Single supply voltage of 3.3 V
  • Low active (45 µA) and standby power (6 µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0 V)
  • ESD Performance of 2 kV HBM and 1 kV CDM
  • 42-pin, 3.5 x 9 mm, 0.5 mm pitch WQFN package with wettable flank

All trademarks are the property of their respective owners.

Description for the TS3DV642-Q1

The TS3DV642-Q1 is an analog high-speed bidirectional passive switch in mux or demux configurations that works for many high-speed differential interfaces with data rates up to 8.1 Gbps. It is suited for many applications including HDMI 1.4 / 2.0, DisplayPort 1.4 and Mipi DPHY/CPHY DSI / CSI-2. The TS3DV642-Q1 supports both differential and single-ended signaling - virtually compatible to most standard and non standard interfaces. The dynamic characteristics of the TS3DV642-Q1 allows high-speed switching with minimal attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common mode voltage range (CMV) of 0 to 3.6 V and 0 - 5.5 V CMOS signals.

The TS3DV642-Q1 consumes very low active power of 45 µA. The device also offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Pricing


Qty Price (USD)
1-99 2.115
100-249 1.746
250-999 1.255
1,000+ 0.944