74AC11004DWR

text.skipToContent text.skipToNavigation

74AC11004DWR

Hex Inverters

Packaging

Package | PIN: DW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.09
10-24 $1.87
25-99 $1.74
100-249 $1.51
250-499 $1.40
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configuration Minimizes High-Speed Switching Noise
  • EPIC TM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (N)

 

EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74AC11004DWR

This device contains six independent inverters. It performs the Boolean function Y = A\.

The 74AC11004 is characterized for operation from -40°C to 85°C.