text.skipToContent text.skipToNavigation

74AC11008PWR

Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.10
10-24 $1.88
25-99 $1.75
100-249 $1.52
250-499 $1.40
500-749 $1.18
750-999 $0.97
1000+ $0.89

Features

  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (D) and Thin Shrink Small-Outline (PW) Packages, and Standard Plastic 300-mil DIPs (N)

 

EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74AC11008PWR

This device contains four independent 2-input AND gates. It performs the Boolean function

or in positive logic.

The 74AC11008 is characterized for operation from -40°C to 85°C.