text.skipToContent text.skipToNavigation

74AC16244DLR

16-Bit Buffers And Line Drivers With 3-State Outputs

Packaging

Package | PIN: DL | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.85
10-24 $1.66
25-99 $1.54
100-249 $1.34
250-499 $1.24
500-749 $1.04
750-999 $0.85
1000+ $0.78

Features

  • Members of the Texas Instruments WidebusTM Family
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Flow-Through Architecture Optimizes PCB Layout
  • Distributed VCC and GND Configuration Minimizes High-Speed Switching Noise
  • EPIC TM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic 300-mil Shrink Small-Outline (DL) and Thin Shrink Small-Outline (DGG) Packages Using 25-mil Center-to-Center Pin Spacings, and 380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil Center-to-Center Pin Spacings

 

EPIC and Widebus are trademarks of Texas Instruments Incorporated.

Texas Instruments  74AC16244DLR

The 'AC16244 are 16-bit buffers/line drivers designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. They can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. These devices provide true outputs and symmetrical active-low output-enable inputs. When is low, the device passes noninverted data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.

The 74AC16244 is packaged in the TI's shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.

The 54AC16244 is characterized for operation over the full military temperature range of -55°C to 125°C. The 74AC16244 is characterized for operation from -40°C to 85°C.