text.skipToContent text.skipToNavigation

74ACT11008N

Quadruple 2-Input Positive-AND Gates

Packaging

Package | PIN: N | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.30
10-24 $2.06
25-99 $1.91
100-249 $1.67
250-499 $1.54
500-749 $1.29
750-999 $1.06
1000+ $0.97

Features

  • Inputs Are TTL-Voltage Compatible
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (D), Plastic Thin Shrink Small-Outline (PW), and Standard Plastic 300-mil DIPs (N) Packages

     

    EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74ACT11008N

The 74ACT11008 contains four independent 2-input AND gates. It performs the Boolean function Y = A\x95B or
in positive logic.

The 74ACT11008 is characterized for operation from -40°C to 85°C.