74ACT11032DR

text.skipToContent text.skipToNavigation

74ACT11032DR

Quadruple 2-Input Positive-OR Gates

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.09
10-24 $1.87
25-99 $1.74
100-249 $1.51
250-499 $1.40
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Inputs Are TTL-Voltage Compatible
  • Center-Pin VCC and GND Configurations to Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline Packages (D), Plastic Shrink Small-Outline Packages (DB), Plastic Thin Shrink Small-Outline Packages (PW), and Standard Plastic 300-mil DIPs (N)

     

    EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74ACT11032DR

This device contains four independent 2-input OR gates. It performs the Boolean function Y = A + B or in positive logic.

The 74ACT11032 is characterized for operation from -40°C to 85°C.