74ACT11245PWR

text.skipToContent text.skipToNavigation

74ACT11245PWR

Octal Bus Transceivers With 3-State Outputs

Packaging

Package | PIN: PW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.62
10-24 $2.36
25-99 $2.20
100-249 $1.92
250-499 $1.80
500-749 $1.53
750-999 $1.29
1000+ $1.24

Features

  • 3-State Outputs Drive Bus Lines Directly
  • Inputs Are TTL-Voltage Compatible
  • Flow-Through Architecture Optimizes PCB Layout
  • Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, and Standard Plastic 300-mil DIPs (NT)

 

EPIC is a trademark of Texas Instruments Incorporated.

Texas Instruments  74ACT11245PWR

The octal bus transceiver is designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable input can be used to disable the device so that the buses are effectively isolated.

The 74ACT11245 is characterized for operation from -40°C to 85°C.