74ACT16823DLR

text.skipToContent text.skipToNavigation

74ACT16823DLR

18-Bit Bus-Interface Flip-Flops with 3-State Outputs

Packaging

Package | PIN: DL | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.73
10-24 $7.85
25-99 $7.33
100-249 $6.58
250-499 $6.14
500-749 $5.34
750-999 $4.62
1000+ $4.53

Features

  • Members of the Texas Instruments WidebusTM Family
  • Inputs Are TTL-Voltage Compatible
  • Provide Extra Data Width Necessary for Wider Address/Data Paths or Buses With Parity
  • Flow-Through Architecture Optimizes PCB Layout
  • Distributed VCC and GND Pin Configuration Minimizes High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
  • Package Options Include Plastic 300-mil Shrink Small-Outline (DL) Packages Using 25-mil Center-to-Center Pin Spacings and 380-mil Fine-Pitch Ceramic Flat (WD) Packages Using 25-mil Center-to-Center Pin Spacings

 

EPIC and Widebus are trademarks of Texas Instruments Incorporated.

Texas Instruments  74ACT16823DLR

These 18-bit flip-flops feature 3-state outputs designed specifically for driving highly-capacitive or relatively low-impedance loads. They are particularly suitable for implementing wider buffer registers, I/O ports, parity bus interfacing, and working registers.

The 'ACT16823 can be used as two 9-bit flip-flops or one 18-bit flip-flop. With the clock-enable () input low, the D-type flip-flops enter data on the low-to-high transitions of the clock. Taking high disables the clock buffer, thus latching the outputs. Taking the clear () input low causes the Q outputs to go low independently of the clock.

A buffered output-enable () input can be used to place the outputs in either a normal logic state (high or low logic levels) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly.

does not affect the internal operation of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The 74ACT16823 is packaged in theTI shrink small-outline package, which provides twice the I/O pin count and functionality of standard small-outline packages in the same printed-circuit-board area.

The 54ACT16823 is characterized for operation over the full military temperature range of 55°C to 125°C. The 74ACT16823 is characterized for operation from -40°C to 85°C