text.skipToContent text.skipToNavigation

74LVC1G3208MDBVTEP

Enhanced Product Single 3-Input Positive OR-AND Gate

Packaging

Package | PIN: DBV | 6
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.17
10-24 $1.04
25-99 $0.96
100-249 $0.82
250-499 $0.76
500-749 $0.62
750-999 $0.50
1000+ $0.44

Features

  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5 ns at 3.3 V
  • Low Power Consumption, 12.5-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Input Hysteresis Allows Slow Input Transition and Better Switching
    Noise Immunity (Vhys = 250 mV Typ at 3.3 V)
  • Can Be Used in Three Combinations:
    • OR-AND Gate
    • OR Gate
    • AND Gate
  • Ioff Supports Partial-Power-Down Mode Operation

Texas Instruments  74LVC1G3208MDBVTEP

This device is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3208 is a single 3-input positive OR-AND gate. It performs the Boolean function Y = (A + B) • C in positive logic.

By tying one input to GND or VCC, the SN74LVC1G3208 offers two more functions. When C is tied to VCC, this device performs as a 2-input OR gate (Y = A + B). When A is tied to GND, the device works as a 2-input AND gate (Y = B ⋅ C). This device also works as a 2-input AND gate when B is tied to GND (Y = A • C).

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.