text.skipToContent text.skipToNavigation

ADC0804LCWMX/NOPB

8-Bit µP Compatible A/D Converters

Qty Price
1-9 $2.97
10-24 $2.66
25-99 $2.47
100-249 $2.15
250-499 $1.99
500-749 $1.67
750-999 $1.37
1000+ $1.25

Features

  • Compatible With 8080-µP Derivatives – No
    Interfacing Logic Needed – Access Time 135 ns
  • Easy Interface to All Microprocessors, or Operates
    as a Stand-Alone Deivce
  • Differential Analog Voltage Inputs
  • Logic Inputs and Outputs Meet Both MOS and
    TTL Voltage-Level Specifications
  • Works With 2.5-V (LM336) Voltage Reference
  • On-Chip Clock Generator
  • 0-V to 5-V Analog Input Voltage Range With
    Single 5-V Supply
  • No Zero Adjust Required
  • 0.3-Inch Standard Width 20-Pin DIP Package
  • 20-Pin Molded Chip Carrier or Small Outline
    Package
  • Operates Ratiometrically or With 5 VDC, 2.5 VDC,
    or Analog Span Adjusted Voltage Reference
  • Key Specifications
    • Resolution: 8 Bits
    • Total Error: ±1/4 LSB, ±1/2 LSB and ±1 LSB
    • Conversion Time: 100 µs

Texas Instruments  ADC0804LCWMX/NOPB

The ADC0801, ADC0802, ADC0803, ADC0804, and ADC0805 devices are CMOS 8-bit successive approximation converters (ADC) that use a differential potentiometric ladder – similar to the 256R products. These converters are designed to allow operation with the NSC800 and INS8080A derivative control bus with Tri-state output latches directly driving the data bus. These ADCs appear like memory locations or I/O ports to the microprocessor and no interfacing logic is needed.

Differential analog voltage inputs allow increasing the common-mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.