text.skipToContent text.skipToNavigation

ADC083000CIYB/NOPB

8-Bit, 3.0-GSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: NNB | 128
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $914.98
10-24 $864.15
25-99 $842.36
100+ $825.20

Features

  • Single +1.9V ±0.1V Operation
  • Choice of SDR or DDR output clocking
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock
  • Test pattern

  • Key Specifications

    Resolution

    8 Bits

    Max Conversion Rate

    3 GSPS (min)

    Error Rate

    10 -18 (typ)

    ENOB @ 748 MHz Input

    7.0 Bits (typ)

    SNR @ 748 MHz

    44.5 dB (typ)

    Full Power Bandwidth

    3 GHz (typ)

  • Power Consumption
  • Operating

    1.9 W (typ)

    Power Down Mode

    25 mW (typ)


    Texas Instruments  ADC083000CIYB/NOPB

    The ADC083000 is a single, low power, high performance CMOS analog-to-digital converter that digitizes signals to 8 bits resolution at sampling rates up to 3.4 GSPS. Consuming a typical 1.9 Watts at 3 GSPS from a single 1.9 Volt supply, this device is guaranteed to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable an excellent response of all dynamic parameters up to Nyquist, producing a high 7.0 Effective Number Of Bits, (ENOB) with a 748 MHz input signal and a 3 GHz sample rate while providing a 10 -18 Word Error Rate. The ADC083000 achieves a 3 GSPS sampling rate by utilizing both the rising and falling edge of a 1.5 GHz input clock. Output formatting is offset binary and the LVDS digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.15V.

    The ADC has a 1:4 demultiplexer that feeds four LVDS buses and reduces the output data rate on each bus to a quarter of the sampling rate.

    The converter typically consumes less than 25 mW in the Power Down Mode and is available in a 128-lead, thermally enhanced exposed pad LQFP and operates over the Industrial (-40°C TA +85°C) temperature range.