text.skipToContent text.skipToNavigation

ADC0848CCV/NOPB

8-Bit Microprocessor Compatible A/D Converter with Multiplexer Option

Packaging

Package | PIN: FN | 28
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.95
10-24 $6.26
25-99 $5.84
100-249 $5.24
250-499 $4.89
500-749 $4.26
750-999 $3.68
1000+ $3.61

Features

  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 4-Channel or 8-Channel Multiplexer with Address Logic
  • Internal Clock
  • 0V to 5V Input Range with Single 5V Power Supply
  • Standard Width 20-Pin or 24-Pin PDIP
  • 28 Pin PLCC Package

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ± 1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 40 μs

All trademarks are the property of their respective owners.

Texas Instruments  ADC0848CCV/NOPB

The ADC0844 and ADC0848 are CMOS 8-bit successive approximation A/D converters with versatile analog input multiplexers. The 4-channel or 8-channel multiplexers can be software configured for single-ended, differential or pseudo-differential modes of operation.

The differential mode provides low frequency input common mode rejection and allows offsetting the analog range of the converter. In addition, the A/D's reference can be adjusted enabling the conversion of reduced analog ranges with 8-bit resolution.

The A/Ds are designed to operate from the control bus of a wide variety of microprocessors. TRI-STATE output latches that directly drive the data bus permit the A/Ds to be configured as memory locations or I/O devices to the microprocessor with no interface logic necessary.