ADC084S021CIMM/NOPB

text.skipToContent text.skipToNavigation

ADC084S021CIMM/NOPB

4 Channel, 50 ksps to 200 Ksps, 8-Bit A/D Converter

Qty Price
1-9 $2.36
10-24 $2.12
25-99 $1.97
100-249 $1.71
250-499 $1.58
500-749 $1.33
750-999 $1.09
1000+ $1.00

Features

  • Specified Over a Range of Sample Rates
  • Four Input Channels
  • Variable Power Management
  • Single Power Supply With 2.7 V to 5.25 V Range
  • DNL: ±0.04 LSB (Typical)
  • INL: ±0.04 LSB (Typical)
  • SNR: 49.6 dB (Typical)
  • Power Consumption:
    • 3-V Supply: 1.6 mW (Typical)
    • 5-V Supply: 5.8 mW (Typical)

Texas Instruments  ADC084S021CIMM/NOPB

The ADC084S021 is a low-power, four-channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC084S021 is fully specified over a sample rate range of 50 ksps to 200 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to four input signals at inputs IN1 through IN4.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC084S021 operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a 3-V or 5-V supply is 1.6 mW and 5.8 mW (respectively). The power-down feature reduces the power consumption to just 0.12 µW using a 3-V supply or 0.35 µW using a 5-V supply.

The ADC084S021 comes in a 10-pin VSSOP package. Operation over the industrial temperature range of –40°C to 85°C is ensured.