ADC088S052CIMT/NOPB

text.skipToContent text.skipToNavigation

ADC088S052CIMT/NOPB

8-Channel, 200 ksps to 500 ksps, 8-Bit A/D Converter

Packaging

Package | PIN: PW | 16
Temp: S (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $3.97
10-24 $3.57
25-99 $3.33
100-249 $2.92
250-499 $2.73
500-749 $2.32
750-999 $1.96
1000+ $1.87

Features

  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI/QSPI/MICROWIRE/DSP Compatible
  • Packaged in 16-Lead TSSOP

Key Specifications

  • Conversion Rate: 200 ksps to 500 ksps
  • DNL (VA = VD = 2.7V to 5.0V): ±0.2 LSB (Max)
  • INL (VA = VD = 2.7V to 5.0V): ±0.2 LSB (Max)
  • Power Consumption
    • 3V Supply: 1.2 mW (Typ)
    • 5V Supply: 6.5 mW (Typ)

All trademarks are the property of their respective owners.

Texas Instruments  ADC088S052CIMT/NOPB

The ADC088S052 is a low-power, eight-channel CMOS 8-bit analog-to-digital converter specified for conversion throughput rates of 200 ksps to 500 ksps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC088S052 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7V to +5.25V, and the digital supply (VD) can range from +2.7V to VA. Normal power consumption using a +3V or +5V supply is 1.2 mW and 6.5 mW, respectively. The power-down feature reduces the power consumption to 0.03 µW using a +3V supply and 0.15 µW using a +5V supply.

The ADC088S052 is packaged in a 16-lead TSSOP package. Operation over the extended industrial temperature range of −40°C to +105°C is ensured.