ADC101S051QIMFX/NOPB

text.skipToContent text.skipToNavigation

ADC101S051QIMFX/NOPB

Automotive, Single Channel, 200 to 500 ksps, 10-Bit A/D Converter

Qty Price
1-9 $3.44
10-24 $3.09
25-99 $2.88
100-249 $2.52
250-499 $2.37
500-749 $2.01
750-999 $1.70
1000+ $1.62

Features

  • Specified Over a Range of Sample Rates.
  • 6-lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • AECQ100 Grade 1 Qualified

Texas Instruments  ADC101S051QIMFX/NOPB

The ADC101S051 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S051 is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC101S051 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.7 mW and 9.7 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.

The ADC101S051 is packaged in 6-lead WSON and SOT-23 packages. Operation is specified over the temperature range of −40°C to +85°C for the ADC101S051 and −40°C to +125°C for the ADC101S051Q.