text.skipToContent text.skipToNavigation

ADC1175CIMTC/NOPB

8-Bit 20MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PW | 24
Temp: S (-20 to 75)
Carrier: Partial Tube
Qty Price
1-9 $3.18
10-24 $2.86
25-99 $2.67
100-249 $2.34
250-499 $2.19
500-749 $1.86
750-999 $1.57
1000+ $1.50

Features

  • Internal Sample-and-Hold Function
  • Single +5V Operation
  • Internal Reference Bias Resistors
  • Industry Standard Pinout
  • TRI-STATE Outputs

Key Specifications

  • Resolution 8Bits
  • Maximum Sampling Frequency 20Msps (min)
  • DNL 0.75 LSB (max)
  • ENOB 7.5 Bits (typ)
  • Ensured No Missing Codes
  • Power Consumption (excluding IREF) 60mW (typ)

All trademarks are the property of their respective owners.

Texas Instruments  ADC1175CIMTC/NOPB

The ADC1175 is a low power, 20 Msps analog-to-digital converter that digitizes signals to 8 bits while consuming just 60 mW of power (typ). The ADC1175 uses a unique architecture that achieves 7.5 Effective Bits. Output formatting is straight binary coding.

The excellent DC and AC characteristics of this device, together with its low power consumption and +5V single supply operation, make it ideally suited for many video, imaging and communications applications, including use in portable equipment. Furthermore, the ADC1175 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC1175's reference ladder is available for connections, enabling a wide range of input possibilities.

The ADC1175 is offered in a TSSOP. It is designed to operate over the commercial temperature range of -20°C to +75°C.