text.skipToContent text.skipToNavigation

ADC122S101CIMM/NOPB

2 Channel, 500 ksps to 1 Msps 12-Bit A/D Converter

Qty Price
1-9 $4.11
10-24 $3.70
25-99 $3.45
100-249 $3.02
250-499 $2.83
500-749 $2.41
750-999 $2.03
1000+ $1.94

Features

  • Specified Over a Range of Sample Rates
  • Two Input Channels
  • Variable Power Management
  • Single power supply with 2.7V - 5.25V range

Key Specifications

  • DNL: +0.9 / −0.6 LSB (typ)
  • INL: ±0.64 LSB (typ)
  • SNR: 72.4 dB (typ)
  • Power Consumption
    • 3V Supply: 4.3 mW (typ)
    • 5V Supply: 13.1 mW (typ)

All trademarks are the property of their respective owners.

Texas Instruments  ADC122S101CIMM/NOPB

The ADC122S101 is a low-power, two-channel CMOS 12-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC122S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept one or two input signals at inputs IN1 and IN2.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC122S101 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 4.3 mW and 13.1 mW, respectively. The power-down feature reduces the power consumption to just 0.14 µW using a +3V supply, or 0.32 µW using a +5V supply.

The ADC122S101 is available in an 8-lead VSSOP package. Operation over the industrial temperature range of −40°C to +85°C is ensured.