ADC128S022CIMT/NOPB

text.skipToContent text.skipToNavigation

ADC128S022CIMT/NOPB

8-Channel, 50 ksps to 200 ksps, 12-Bit A/D Converter

Packaging

Package | PIN: PW | 16
Temp: S (-40 to 105)
Carrier: Partial Tube
Qty Price
1-9 $5.20
10-24 $4.68
25-99 $4.37
100-249 $3.92
250-499 $3.66
500-749 $3.18
750-999 $2.76
1000+ $2.70

Features

  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • Packaged in 16-lead TSSOP
  • Conversion Rate: 50 ksps to 200ksps
  • DNL (VA = VD = 5 V): +1 / –0.7 LSB (Maximum)
  • INL (VA = VD = 5 V): ±1 LSB (Maximum)
  • Power Consumption
    • 3V Supply: 1.2 mW (Typical)
    • 5V Supply: 7.5 mW (Typical)

Texas Instruments  ADC128S022CIMT/NOPB

The ADC128S022 device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 50 ksps to 200 ksps. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S022 may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 1.2 mW and 7.5 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

The ADC128S022 is packaged in a 16-lead TSSOP package. Operation over the extended industrial temperature range of –40°C to +105°C is ensured.