text.skipToContent text.skipToNavigation

ADC12D1000CIUT/NOPB

12-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: NXA | 292
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $844.91
10-24 $797.97
25-99 $777.85
100+ $762.00

Features

  • Configurable to Either 2.0/3.2 GSPS Interleaved
    or 1.0/1.6 GSPS Dual ADC
  • Pin-Compatible With ADC10D1x00 and
    ADC12D1x00
  • Internally Terminated, Buffered, Differential
    Analog Inputs
  • Interleaved Timing Automatic and Manual Skew
    Adjust
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign
    Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9-V ± 0.1-V Power Supply

Texas Instruments  ADC12D1000CIUT/NOPB

The 12-bit, 2.0/3.2 GSPS ADC12D1x00 device is the latest advance in TI’s Ultra High-Speed ADC family and builds upon the features, architecture, and functionality of the 10-bit GHz family of ADCs.

The ADC12D1x00 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common-mode voltage.

The ADC12D1x00 is packaged in a leaded or lead-free 292-pin thermally enhanced BGA package over the rated industrial temperature range of –40°C to 85°C.