text.skipToContent text.skipToNavigation

ADC12DS105CISQ/NOPB

Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

Qty Price
1-9 $43.72
10-24 $40.88
25-99 $39.58
100-249 $35.19
250-499 $34.93
500-749 $32.86
750-999 $29.49
1000+ $29.40

Features

  • Clock Duty Cycle Stabilizer
  • Single +3.0 or 3.3V Supply Operation
  • Serial LVDS Outputs
  • Serial Control Interface
  • Overrange Outputs
  • 60-pin WQFN Package, (9x9x0.8mm, 0.5mm pin-pitch)

Key Specifications

  • Resolution: 12 Bits
  • Conversion Rate: 105 MSPS
  • SNR (fIN = 240 MHz): 68.5 dBFS (typ)
  • SFDR (fIN = 240 MHz): 83 dBFS (typ)
  • Full Power Bandwidth: 1 GHz (typ)
  • Power Consumption: 1 W (typ)

All trademarks are the property of their respective owners.

Texas Instruments  ADC12DS105CISQ/NOPB

The ADC12DS105 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 12-bit digital words at rates up to 105 Mega Samples Per Second (MSPS). The digital outputs are serialized and provided on differential LVDS signal pairs. This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. The ADC12DS105 may be operated from a single +3.0V or 3.3V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC12DS105 can be operated with an external 1.2V reference. The selectable duty cycle stabilizer maintains performance over a wide range of clock duty cycles. A serial interface allows access to the internal registers for full control of the ADC12DS105's functionality. The ADC12DS105 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C