text.skipToContent text.skipToNavigation

ADC12EU050CIPLQ/NOPB

Eight-Channel, 12-Bit, 45-MSPS, Ultra-Low Power Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: NKE | 68
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $102.41
10-24 $96.76
25-99 $93.93
100-249 $91.11
250-499 $88.28
500-749 $86.16
750-999 $80.51
1000+ $80.26

Features

  • Xignal CT∑Δ ADC Technology
  • 45MSPS Sampling Rate
  • Anti-Alias Filter Free Nyquist Sample Range
  • Unique Instant Overload Recovery (IOR)
  • Wide 2.10 VPP Input Range
  • 1.2V Supply Voltage
  • Integrated Precision LC PLL
  • Serial Control via SPI Compatible Interface

Key Specifications

  • Resolution 12 Bits
  • Conversion Rate 45 MSPS
  • SNR : 69.3 dBFS (typ) @ 45 MSPS
    fIN = 4.4MHz
  • THD –76.6 dB (typ) @ 45 MSPS
    fIN = 4.4MHz
  • Per Channel Power 46 mW/ch (typ) @ 45 MSPS
  • Total Active Power 364 mW (typ) @ 45 MSPS
  • Inter-Channel Isolation >110 dB @
    fIN = 4.4 MHz
  • Operating Temp. Range 0 to +70 °C

All trademarks are the property of their respective owners.

Texas Instruments  ADC12EU050CIPLQ/NOPB

The ADC12EU050 is a 12-bit, ultra-low power, octal A/D converter for use in high performance analog to digital applications. The ADC12EU050 uses an innovative continuous time sigma delta architecture offering ultra low power consumption and an alias free sample bandwidth up to 22.5MHz. The input stage of each channel features a proprietary system to ensure instantaneous recovery from overdrive. Instant overload recovery (IOR) with no memory effect ensures the elimination of phase errors resulting from out of range input signals. The ADC12EU050 reduces interconnection complexity by using programmable serialized outputs which offer the industry standard LVDS and SLVS modes. Power consumption of only 46mW per channel @ 45MSPS gives a total chip power consumption of 364mW. The ADC12EU050 can operate entirely from a 1.2V supply, although a separate output driver supply of up to 1.8V can be used. The device operates from 0 to +70 °C and is supplied in a 10 x 10 mm2, 68-pin VQFN package.