ADC14155CISQ/NOPB

text.skipToContent text.skipToNavigation

ADC14155CISQ/NOPB

14-Bit, 155-MSPS, 1.1-GHz Input Bandwidth Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RHS | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $89.55
10-24 $84.61
25-99 $82.14
100-249 $79.67
250-499 $77.20
500-749 $75.35
750-999 $70.40
1000+ $70.18

Features

  • 1.1 GHz Full Power Bandwidth
  • Internal Sample-and-Hold Circuit
  • Low Power Consumption
  • Internal Precision 1.0V Reference
  • Single-Ended or Differential Clock Modes
  • Data Ready Output Clock
  • Clock Duty Cycle Stabilizer
  • Dual +3.3V and +1.8V Supply Operation
    (+/- 10%)
  • Power-Down Mode
  • Offset Binary or 2's Complement Output Data Format
  • 48-pin WQFN Package, (7x7x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution: 14 Bits
  • Conversion Rate: 155 MSPS
  • SNR (fIN = 70 MHz): 71.3 dBFS (typ)
  • SFDR (fIN = 70 MHz): 87.0 dBFS (typ)
  • ENOB (fIN = 70 MHz): 11.5 bits (typ)
  • Full Power Bandwidth: 1.1 GHz (typ)
  • Power Consumption: 967 mW (typ)

All trademarks are the property of their respective owners.

Texas Instruments  ADC14155CISQ/NOPB

The ADC14155 is a high-performance CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at rates up to 155 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.1 GHz. The ADC14155 operates from dual +3.3V and +1.8V power supplies and consumes 967 mW of power at 155 MSPS.

The separate +1.8V supply for the digital output interface allows lower power operation with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input disabled, while still allowing fast wake-up time to full operation.

The differential inputs provide a full scale differential input swing equal to 2 times the reference voltage. A stable 1.0V internal voltage reference is provided, or the ADC14155 can be operated with an external reference.

The ADC14155 can be configured for either single-ended or differential operation. Clock mode (differential versus single-ended) and output data format (offset binary versus 2's complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

The ADC14155 is available in a 48-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.