ADC16V130CISQE/NOPB

text.skipToContent text.skipToNavigation

ADC16V130CISQE/NOPB

16-Bit, 130-MSPS Analog-to-Digital Converter (ADC)

Qty Price
1-9 $85.62
10-24 $80.90
25-99 $78.53
100-249 $76.17
250-499 $73.81
500-749 $72.04
750-999 $67.32
1000+ $67.10

Features

  • Dual Supplies: 1.8V and 3.0V Operation
  • On Chip Automatic Calibration During Power-Up
  • Low Power Consumption
  • Multi-Level Multi-Function Pins for CLK/DF and PD
  • Power-Down and Sleep Modes
  • On Chip Precision Reference and Sample-and-Hold Circuit
  • On Chip Low Jitter Duty-Cycle Stabilizer
  • Offset Binary or 2's Complement Data Format
  • Full Data Rate LVDS Output Port
  • 64-pin WQFN Package (9x9x0.8, 0.5mm Pin-Pitch)

Key Specifications

  • High IF Sampling Receivers
  • Multi-carrier Base Station Receivers
    • GSM/EDGE, CDMA2000, UMTS, LTE, and WiMax
  • Test and Measurement Equipment
  • Communications Instrumentation
  • Data Acquisition
  • Portable Instrumentation

All trademarks are the property of their respective owners.

Texas Instruments  ADC16V130CISQE/NOPB

The ADC16V130 is a monolithic high performance CMOS analog-to-digital converter capable of converting analog input signals into 16-bit digital words at rates up to 130 Mega Samples Per Second (MSPS). This converter uses a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and external component count while providing excellent dynamic performance. Automatic power-up calibration enables excellent dynamic performance and reduces part-to-part variation, and the ADC16V130 could be re-calibrated at any time by asserting and then de-asserting power-down. An integrated low noise and stable voltage reference and differential reference buffer amplifier easies board level design. On-chip duty cycle stabilizer with low additive jitter allows wide duty cycle range of input clock without compromising its dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1.4 GHz. The digital data is provided via full data rate LVDS outputs – making possible the 64-pin, 9mm x 9mm WQFN package. The ADC16V130 operates on dual power supplies +1.8V and +3.0V with a power-down feature to reduce the power consumption to very low levels while allowing fast recovery to full operation.