text.skipToContent text.skipToNavigation

ADC31JB68RTAT

16-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RTA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $223.61
10-24 $210.83
25-99 $206.04
100+ $181.50

Features

  • Single Channel
  • 16-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Small 40-Pin QFN Package (6 × 6 mm)
  • Input Buffer Input Bandwidth (3 dB): 1300 MHz
  • Aperture Jitter: 80 fs
  • On Chip Clock Divider: /1, /2, /4
  • On Chip Dither
  • Consistent Dynamic Performance Using
    Foreground and Background Calibration
  • Input Amplitude and Phase Adjustment
  • Input Full Scale: 1.7 Vpp
  • Power Supplies: 1.2/1.8/3 V
  • JESD204B Interface
    • Subclass 1 Compliant
    • 2 Lanes at 5 Gbps
  • Support for Multi-chip Synchronization
  • Key Specifications
    • Power Dissipation: 915 mW at 500 Msps
    • Performance at fin = 210 MHz at –1 dBFS
      • SNR: 69.3 dBFS
      • NSD: –153.3 dBFS/Hz
      • SFDR: 80 dBc
      • Non-HD2,HD3: –91 dBFS
    • Performance at fin = 450 MHz at –1 dBFS
      • SNR: 67 dBFS
      • NSD: –151 dBFS/Hz
      • SFDR: 77 dBc HD2,3
      • Non-HD2,HD3: –89 dBFS

Texas Instruments  ADC31JB68RTAT

The ADC31JB68 is a low power, wide bandwidth 16-bit 500 MSPS analog-to-digital converter (ADC). The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. It is designed to sample input signals of up to 1.3 GHz.

The ADC31JB68 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. On-chip dither provides an very clean noise floor. Embedded foreground and background calibration ensures consistent performance over the temperature range and minimizes part to part variation.

It supports the JESD204B serial interface with data rates up to 5 Gbps on each of 2 lanes, enabling high system integration density.

The device comes in a 40-pin QFN (6 × 6 mm) package.