text.skipToContent text.skipToNavigation

ADC32RF42IRMP

Dual-Channel, 14-Bit, 1.5-GSPS RF-Sampling Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RMP | 72
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $1,164.24
10-24 $1,097.71
25-99 $1,072.76
100+ $945.00

Features

  • 14-Bit, Dual-Channel, 1.5-GSPS ADC
  • Noise Floor: –151.8 dBFS/Hz
  • RF Input Supports Up to 4 GHz
  • Aperture Jitter: 90 fS
  • Channel Isolation: 95 dB at fIN = 1.8 GHz
  • Spectral Performance (fIN = 950 MHz, –2 dBFS):
    • SNR: 61.1 dBFS
    • SFDR: 67-dBc HD2, HD3
  • Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
    • SNR: 58.9 dBFS
    • SFDR: 64-dBc HD2, HD3
  • On-Chip Digital Down-Converters:
    • Up to 4 DDCs (Dual-Band Mode)
    • Up to 3 Independent NCOs perDDC
  • On-Chip Input Clamp for Overvoltage Protection
  • Programmable On-Chip Power Detectors With Alarm Pins for AGC Support
  • On-Chip Dither
  • On-Chip Input Termination
  • Input Full-Scale: 1.35 VPP
  • Support for Multi-Chip Synchronization
  • JESD204B Interface:
    • Subclass 1-Based Deterministic Latency
    • 4 Lanes Per ChannelUp to 12.5 Gbps
  • Power Dissipation: 2 W/Ch at 1.5 GSPS
  • 72-Pin VQFN Package (10 mm × 10 mm)

All trademarks are the property of their respective owners.

Texas Instruments  ADC32RF42IRMP

The ADC32RF42 device is a 14-bit, 1.5-GSPS, dual-channel, analog-to-digital converter(ADC) that supports RF sampling with input frequencies up to 4 GHz and beyond.Designed for high signal-to-noise ratio (SNR), the ADC32RF42 delivers a noise spectral density of–151.8 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range.The buffered analog input with on-chip termination provides uniform input impedance across a widefrequency range and minimizes sample-and-hold glitch energy.

Each ADC channel can be connected to a dual-band, digital down-converter (DDC) with up tothree independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherentfrequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectorsand alarm functions to support external automatic gain control (AGC) algorithms.

The ADC32RF42 supports the JESD204B serial interface with subclass 1-based deterministiclatency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).