ADC32RF82IRMPT

text.skipToContent text.skipToNavigation

ADC32RF82IRMPT

Dual-Channel, 14-Bit, 2.45GSPS, RF-Sampling Telecom Receiver and Feedback IC

Packaging

Package | PIN: RMP | 72
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $947.47
10-24 $894.83
25-99 $872.27
100-999 $854.51
1000+ $854.50

Features

  • 14-Bit, Dual-Channel, 2457.6-MSPS ADC
  • Noise Floor: –154.1 dBFS/Hz
  • RF Input Supports Up to 4.0 GHz
  • Aperture Jitter: 90 fS
  • Channel Isolation: 95 dB at fIN = 1.8 GHz
  • Spectral Performance (fIN = 900 MHz, –2 dBFS):
    • SNR: 61.2 dBFS
    • SFDR: 67-dBc HD2,HD3
    • SFDR: 81-dBc Worst Spur
  • Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
    • SNR: 58.7 dBFS
    • SFDR: 71-dBc HD2,HD3
    • SFDR: 76-dBc Worst Spur
  • On-Chip Digital Down-Converters:
    • Up to 4 DDCs (Dual-Band Mode)
    • Up to 3 Independent NCOs perDDC
  • On-Chip Input Clamp for Overvoltage Protection
  • Programmable On-Chip Power Detectors with Alarm Pins for AGC Support
  • On-Chip Dither
  • On-Chip Input Termination
  • Input Full-Scale: 1.35 VPP
  • Support for Multi-Chip Synchronization
  • JESD204B Interface:
    • Subclass 1-Based Deterministic Latency
    • 4 Lanes Per Channelat 12.5 Gbps
  • Power Dissipation: 3.0 W/Ch at 2457.6 MSPS
  • 72-Pin VQFN Package (10 mm × 10 mm)

All trademarks are the property of their respective owners.

Texas Instruments  ADC32RF82IRMPT

The ADC32RF82 is a 14-bit, 2457.6-MSPS, dual-channel telecom receiver and feedbackdevice family that supports RF sampling with input frequencies up to 4 GHz and beyond.Designed for high signal-to-noise ratio (SNR), the ADC32RF82 delivers a noise spectral density of–154.1 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range.The buffered analog input with on-chip termination provides uniform input impedance across a widefrequency range and minimizes sample-and-hold glitch energy.

Each channel can be connected to a dual-band, digital down-converter (DDC) with up tothree independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherentfrequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectorsand alarm functions to support external automatic gain control (AGC) algorithms.

The ADC32RF82 supports the JESD204B serial interface with subclass 1-based deterministiclatency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).