text.skipToContent text.skipToNavigation

ADS1000A1QDBVRQ1

Automotive, 12-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.03
25-99 $1.89
100-249 $1.66
250-499 $1.55
500-749 $1.32
750-999 $1.11
1000+ $1.06

Features

  • Qualified for Automotive Applications
  • Complete 12-Bit Data Acquisition System in a Tiny
    SOT-23 Package
  • Low Current Consumption: Only 90 µA
  • Integral Nonlinearity: 1 LSB Max
  • Single-Cycle Conversion
  • Programmable Gain Amplifier
    Gain = 1, 2, 4, or 8
  • 128-SPS Data Rate
  • I2C Interface with Two Available Addresses
  • Power Supply: 2.7 V to 5.5 V
  • APPLICATIONS
    • Automotive Head Units
    • Automotive Battery Management Systems
    • Automotive On-Board Chargers
    • HEV/EV Inverters
    • NOx Sensors
    • Soot and Particulate Matter (PM) Sensors
    • Oxygen (O2, Lambda, A/F) Sensors
    • Ammonia (NH3) Sensors
    • Other Emissions and Gas Sensors

All other trademarks are the property of their respective owners

Texas Instruments  ADS1000A1QDBVRQ1

The ADS1000-Q1 is an I2C-compatible serial interface analog-to-digital (A/D) converter with differential inputs and 12 bits of resolution in a tiny SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1000-Q1 operates from a single power supply ranging from 2.7 V to 5.5 V.

The ADS1000-Q1 performs conversions at a rate of 128 samples per second (SPS). The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1000-Q1 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1000-Q1 is designed for applications where space and power consumption are major considerations. Typical applications include head units, battery management systems, on-board chargers, and emissions and gas sensors.