text.skipToContent text.skipToNavigation

ADS1018IRUGR

12-Bit 3.3kSPS 4-Ch Delta-Sigma ADC With PGA, Oscillator, VREF, Temp Sensor, and SPI

Packaging

Package | PIN: RUG | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.44
10-24 $2.20
25-99 $2.04
100-249 $1.79
250-499 $1.68
500-749 $1.43
750-999 $1.20
1000+ $1.15

Features

  • Ultrasmall X2QFN Package
    2 mm × 1.5 mm × 0.4 mm
  • 12-Bit Noise-Free Resolution
  • Wide Supply Range: 2 V to 5.5 V
  • Low Current Consumption:
    • Continuous Mode: Only 150 µA
    • Single-Shot Mode: Automatic Power-Down
  • Programmable Data Rate: 128 SPS to 3300 SPS
  • Single-Cycle Settling
  • Internal Low-Drift Voltage Reference
  • Internal Temperature Sensor:
    2°C (max) Error
  • Internal Oscillator
  • Internal PGA
  • Four Single-Ended or Two Differential Inputs
  • Specified Temperature: –40°C to +125°C

Texas Instruments  ADS1018IRUGR

The ADS1018 is a precision, low-power, 12-bit, noise-free, analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals in an ultrasmall, leadless, X2QFN-10 or VSSOP-10 package. The ADS1018 integrates a programmable gain amplifier (PGA), voltage reference, oscillator and high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to 5.5 V, make the ADS1018 ideally suited for power- and space-constrained, sensor-measurement applications.

The ADS1018 performs conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.

The ADS1018 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™).