ADS1100A0IDBVT

text.skipToContent text.skipToNavigation

ADS1100A0IDBVT

16-Bit, 128SPS, 1-Ch Delta-Sigma ADC w/ PGA, Oscillator & I2C

Packaging

Package | PIN: DBV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.43
10-24 $3.99
25-99 $3.72
100-249 $3.34
250-499 $3.12
500-749 $2.71
750-999 $2.35
1000+ $2.30

Features

  • COMPLETE DATA ACQUISITION SYSTEM IN A TINY SOT23-6 PACKAGE
  • 16-BITS NO MISSING CODES
  • INL: 0.0125% of FSR MAX
  • CONTINUOUS SELF-CALIBRATION
  • SINGLE-CYCLE CONVERSION
  • PROGRAMMABLE GAIN AMPLIFIER GAIN = 1, 2, 4, OR 8
  • LOW NOISE: 4µVp-p
  • PROGRAMMABLE DATA RATE: 8SPS to 128SPS
  • INTERNAL SYSTEM CLOCK
  • I2C™ INTERFACE
  • POWER SUPPLY: 2.7V TO 5.5V
  • LOW CURRENT CONSUMPTION: 90µA
  • AVAILABLE IN EIGHT DIFFERENT ADDRESSES
  • APPLICATIONS
    • PORTABLE INSTRUMENTATION
    • INDUSTRIAL PROCESS CONTROL
    • SMART TRANSMITTERS
    • CONSUMER GOODS
    • FACTORY AUTOMATION
    • TEMPERATURE MEASUREMENT

I2C is a registered trademark of Philips Incorporated.
All trademarks are the property of their respective owners.

Texas Instruments  ADS1100A0IDBVT

The ADS1100 is a precision, continuously self-calibrating Analog-to-Digital (A/D) converter with differential inputs and up to 16 bits of resolution in a small SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1100 uses an I2C-compatible serial interface and operates from a single power supply ranging from 2.7V to 5.5V.

The ADS1100 can perform conversions at rates of 8, 16, 32, or 128 samples per second. The onboard Programmable Gain Amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1100 automatically powers down after a conversion, greatly reducing current consumption during idle periods.

The ADS1100 is designed for applications requiring high-resolution measurement, where space and power consumption are major considerations. Typical applications include portable instrumentation, industrial process control and smart transmitters.