text.skipToContent text.skipToNavigation

ADS1118IRUGR

16-Bit, 860SPS, 4-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Temp Sensor, and SPI Interface

Packaging

Package | PIN: RUG | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.43
10-24 $3.99
25-99 $3.72
100-249 $3.34
250-499 $3.12
500-749 $2.71
750-999 $2.35
1000+ $2.30

Features

  • Ultrasmall X2QFN Package:
    2 mm × 1.5 mm × 0.4 mm
  • Wide Supply Range: 2 V to 5.5 V
  • Low Current Consumption:
    • Continuous Mode: Only 150 µA
    • Single-Shot Mode: Automatic Power Down
  • Programmable Data Rate:
    8 SPS to 860 SPS
  • Single-Cycle Settling
  • Internal Low-Drift Voltage Reference
  • Internal Temperature Sensor:
    0.5°C (Maximum) Error: 0°C to 70°C
  • Internal Oscillator
  • Internal PGA
  • Four Single-Ended or Two Differential Inputs
  • APPLICATIONS
    • Temperature Measurement:
      • Thermocouple nMeasurement
      • Cold-Junction Compensation
      • Thermistor Measurement
    • Portable Instrumentation
    • Factory Automation and Process Controls

All other trademarks are the property of their respective owners

Texas Instruments  ADS1118IRUGR

The ADS1118 is a precision, low power, 16-bit analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals in an ultra-small, leadless X2QFN-10 package or a VSSOP-10 package. The ADS1118 integrates a programmable gain amplifier (PGA), voltage reference, oscillator and high-accuracy temperature sensor. These features, along with a wide power supply range from 2 V to 5.5 V, make the ADS1118 ideally suited for power- and space-constrained, sensor-measurement applications.

The ADS1118 can perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (MUX) allows to measure two differential or four single-ended inputs. The high-accuracy temperature sensor can be used for system-level temperature monitoring or cold-junction compensation for thermocouples.

The ADS1118 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI). The ADS1118 is specified from –40°C to +125°C.