text.skipToContent text.skipToNavigation

ADS1130IPW

18-Bit, 80SPS, 1-Ch Delta-Sigma ADC for Resistive Bridge Sensors & Weigh Scales

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • 18-Bit Noise-Free Resolution
  • Complete Front-End for Bridge Sensor
  • Onboard Gain of 64
  • Onboard Oscillator
  • Selectable 10SPS or 80SPS Data Rates
  • Simultaneous 50Hz and 60Hz Rejection at 10SPS
  • External Voltage Reference up to 5V for Ratiometric Measurements
  • Simple, Pin-Driven Control
  • Two-Wire Serial Digital Interface
  • Tiny TSSOP-16 Package
  • Supply Range: 2.7V to 5.3V
  • APPLICATIONS
    • Weigh Scales
    • Strain Gauges

All trademarks are the property of their respective owners.

Texas Instruments  ADS1130IPW

The ADS1130 is a precision, 18-bit analog-to-digital converter (ADC). With an onboard low-noise gain amplifier, onboard oscillator, and precision 18-bit delta-sigma ADC, the ADS1130 provides a complete front-end solution for bridge sensor applications including weigh scales and strain gauges.

The low-noise amplifier has a gain of 64, supporting a full-scale differential input of ±39mV. The delta-sigma ADC has 18-bit effective resolution and is comprised of a third-order modulator and fourth-order digital filter. Two data rates are supported: 10SPS (with both 50Hz and 60Hz rejection) and 80SPS. The ADS1130 can be put into a low-power standby mode or shut off completely in power-down mode.

All of the features of the ADS1130 are controlled by dedicated pins; there are no digital registers to program. Data are output over an easily-isolated serial interface that connects directly to the MSP430 and other microcontrollers.

The ADS1130 is available in a TSSOP-16 package and is specified for operation from -40°C to +85°C.