ADS1191IPBS

text.skipToContent text.skipToNavigation

ADS1191IPBS

Complete Low Power Integrated Analog Front End for ECG Applications

Packaging

Package | PIN: PBS | 32
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.82
10-24 $6.14
25-99 $5.73
100-249 $5.14
250-499 $4.80
500-749 $4.17
750-999 $3.61
1000+ $3.54

Features

  • Two Low-Noise PGAs and
    Two High-Resolution ADCs (ADS1192)
  • Low Power: 335 µW/channel
  • Input-Referred Noise: 24 µVPP
    (150-Hz BW, G = 6)
  • Input Bias Current: 1 nA
  • Data Rate: 125 SPS to 8 kSPS
  • CMRR: –95 dB
  • Programmable Gain: 1, 2, 3, 4, 6, 8, or 12
  • Supplies: Unipolar or Bipolar
    • Analog: 2.7 V to 5.25 V
    • Digital: 1.7 V to 3.6 V
  • Built-In Right Leg Drive Amplifier, Lead-Off Detection, Test Signals
  • Built-In Oscillator and Reference
  • Flexible Power-Down, Standby Mode
  • SPI™-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C

Texas Instruments  ADS1191IPBS

The ADS1191/2 are a family of multichannel, simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator.

The ADS1191/2 incorporate all of the features that are commonly required in portable, low-power medical electrocardiogram (ECG), sports, and fitness applications.

With its high levels of integration and exceptional performance, the ADS1191/2 family enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1191/2 have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the right leg drive (RLD) output signal. The ADS1191/2 operate at data rates up to 8 kSPS. Lead-off detection can be implemented internal to the device, using the device internal excitation current sink/source.

The devices are packaged in a 5-mm × 5-mm, 32-pin thin quad flat pack (TQFP). Operating temperature is specified from –40°C to +85°C.