ADS1205IRGET

text.skipToContent text.skipToNavigation

ADS1205IRGET

Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADC

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $10.20
10-24 $9.48
25-99 $9.15
100-249 $7.99
250-499 $7.61
500-749 $7.00
750-999 $6.28
1000+ $6.26

Features

  • 16-Bit Resolution
  • 14-Bit Linearity
  • ±2.5V Input Range at 2.5V
  • Internal Reference Voltage: 2%
  • Gain Error: 0.5%
  • Two Independent Delta-Sigma Modulators
  • Two Input Reference Buffers
  • On-Chip 20MHz Oscillator
  • Selectable Internal or External Clock
  • Operating Temperature Range: -40°C to +85°C
  • QFN-24 (4x4) Package
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Industrial Process Control
    • Instrumentation
    • Resolver

All trademarks are the property of their respective owners.

Texas Instruments  ADS1205IRGET

The ADS1205 is a two-channel, high-performance, delta-sigma () modulator with more than 98dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to transducers in an industrial environment. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. Effective resolution of 14 bits can be obtained with a digital filter bandwidth of 40kHz at a modulator rate of 10MHz. The ADS1205 is designed for use in high-resolution measurement applications including current measurements, smart transmitters, industrial process control, and resolvers. It is available in a QFN-24 (4x4) package.