ADS1208IPW

text.skipToContent text.skipToNavigation

ADS1208IPW

10MHz Modulator With Built-in Current Excitation for Hall Sensors

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.06
10-24 $7.25
25-99 $6.77
100-249 $6.07
250-499 $5.67
500-749 $4.93
750-999 $4.27
1000+ $4.18

Features

  • ±100mV Specified Input Range
  • ±125mV Full-Scale Range
  • 95dB typ. CMR, 82dB typ. SNR
  • Adjustable Current Output for Sensor Biasing
  • Digital Output Compatible to ADS1202/03
  • Differential Digital Outputs
  • Separate 2.7V to 5.5V Digital Supply Pin
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Hall Sensors
    • Bridge Sensors
    • Instrumentation

Texas Instruments  ADS1208IPW

The ADS1208 is a 2nd-order (delta-sigma) modulator operating at a 10MHz clock rate. The specified input range is ±100mV, optimized for current measurement with a Hall sensor, especially in motor control applications. The ADS1208 contains a programmable current source for sensor biasing and has integrated input buffers for fast settling of the sample capacitors; it also requires only a minimum of external components. The differential analog input offers low noise and excellent common-mode rejection.