ADS1216Y/250

text.skipToContent text.skipToNavigation

ADS1216Y/250

24-Bit Analog-to-Digital Converter

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $15.37
10-24 $14.29
25-99 $13.79
100-249 $12.05
250-499 $11.46
500-749 $10.55
750-999 $9.47
1000+ $9.44

Features

  • 24 BITS, NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA FROM 1 TO 128
  • SINGLE-CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES: up to 1kHz
  • ON-CHIP 1.25V/2.5V REFERENCE
  • EXTERNAL DIFFERENTIAL REFERENCE: 0.1V to 2.5V
  • ON-CHIP CALIBRATION
  • SPI™-COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.

Texas Instruments  ADS1216Y/250

The ADS1216 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from 2.7V to 5.25V supplies. The delta-sigma A/D converter provides up to 24 bits of no-missing-code performance and an effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog Converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric cancellation. The onboard current DACs operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1216 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.