ADS1218Y/250

text.skipToContent text.skipToNavigation

ADS1218Y/250

24-Bit, 780SPS ADC w/ Flash Memory, 8 Ch, VREF, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power

Packaging

Package | PIN: PFB | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $16.13
10-24 $15.00
25-99 $14.47
100-249 $12.64
250-499 $12.03
500-749 $11.07
750-999 $9.94
1000+ $9.91

Features

  • 24 BITS NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • 4K BYTES OF FLASH MEMORY PROGRAMMABLE FROM 2.7V TO 5.25V
  • PGA FROM 1 TO 128
  • SINGLE CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES UP TO 1kHz
  • PRECISION ON-CHIP 1.25V/2.5V REFERENCE:
    ACCURACY: 0.2%
    DRIFT: 5ppm/°C
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 2.5V
  • ON-CHIP CALIBRATION
  • PIN-COMPATIBLE WITH ADS1216
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All trademarks are the property of their respective owners.

Texas Instruments  ADS1218Y/250

The ADS1218 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution and Flash memory operating from 2.7V to 5.25V supplies. The delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog (D/A) converter provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric conversion. The on-board current DACs (Digital-to-Analog Converters) operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1218 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.