text.skipToContent text.skipToNavigation

ADS122C04IPWR

24-bit, 2kSPS, 4-ch, low-power delta-sigma ADC with PGA, Vref, 2x IDACs, and I2C Interface

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $7.61
10-24 $6.85
25-99 $6.40
100-249 $5.74
250-499 $5.35
500-749 $4.66
750-999 $4.03
1000+ $3.95

Features

  • Current Consumption as Low as 315 µA (typ)
  • Wide Supply Range: 2.3 V to 5.5 V
  • Programmable Gain: 1 to 128
  • Programmable Data Rates: Up to 2 kSPS
  • Up to 20 Bits Effective Resolution
  • Simultaneous 50-Hz and 60-Hz Rejection at 20 SPS With Single-Cycle Settling Digital Filter
  • Two Differential or Four Single-Ended Inputs
  • Dual-Matched Programmable Current Sources:
    10 µA to 1.5 mA
  • Internal 2.048-V Reference: 5 ppm/°C (typ) Drift
  • Internal 2% Accurate Oscillator
  • Internal Temperature Sensor:
    0.5°C (typ) Accuracy
  • I2C-Compatible Interface
  • Supported I2C Bus Speed Modes:
    Standard-Mode, Fast-Mode, Fast-Mode Plus
  • 16 Pin-Configurable I2C Addresses
  • Package: 3.0-mm × 3.0-mm × 0.75-mm WQFN

All trademarks are the property of their respective owners.

Texas Instruments  ADS122C04IPWR

The ADS122C04 is a precision, 24-bit,analog-to-digital converter (ADC) that offers many integrated features to reduce system cost andcomponent count in applications measuring small sensor signals. The device features twodifferential or four single-ended inputs through a flexible input multiplexer (MUX), a low-noise,programmable gain amplifier (PGA), two programmable excitation current sources, a voltagereference, an oscillator, and a precision temperature sensor.

The device can perform conversions at data rates up to 2000 samples-per-second (SPS) withsingle-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz and 60-Hz rejectionfor noisy industrial applications. The internal PGA offers gains up to 128. This PGA makes theADS122C04 ideally suited for applications measuring small sensor signals, suchas resistance temperature detectors (RTDs), thermocouples, thermistors, and resistive bridgesensors.

The ADS122C04 features a 2-wire,I2C-compatible interface that supports I2Cbus speeds up to 1 Mbps. Two address pins allow selection of 16 differentI2C addresses for the device.

The ADS122C04 is offered in a leadless 16-pin WQFN or a 16-pinTSSOP package and is specified over a temperature range of –40°C to +125°C.