ADS1250U

text.skipToContent text.skipToNavigation

ADS1250U

20-Bit Data Acquisition System Analog-to-Digital Converter

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $20.28
10-24 $18.86
25-99 $18.20
100-249 $15.90
250-499 $15.13
500-749 $13.92
750-999 $12.50
1000+ $12.46

Features

  • DATA RATE: 25kHz
  • DIFFERENTIAL INPUTS
  • LOW NOISE: 2.8ppm at PGA = 1
  • INL: 0.002%
  • 20 BITS NO MISSING CODES
  • PROGRAMMABLE FULL SCALE
  • EXTERNAL REFERENCE
  • I/O CONTROLLED PGA: 1, 2, 4, 8

Texas Instruments  ADS1250U

The ADS1250 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter with 20-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 20 bits of no missing code performance. An effective resolution of 18 bits (2.8ppm of rms noise) is achieved for conversion rates up to 25kHz. The dynamic range of the converter is further increased by providing a low-noise Programmable Gain Amplifier (PGA) with gain stages of 1, 2, 4, or 8 for low level input signals.

The ADS1250 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weigh scales, chromatography and portable instrumentation. The converter includes a flexible synchronous serial interface and offers a three-wire control mode for low-cost isolation.

The ADS1250 is a single-channel converter and is offered in an SOL-16 package.