ADS1257IRGWT

text.skipToContent text.skipToNavigation

ADS1257IRGWT

24-Bit, 30kSPS, 4-Ch Industrial ADC With Integrated PGA

Packaging

Package | PIN: RGW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $14.32
10-24 $13.32
25-99 $12.85
100-249 $11.23
250-499 $10.68
500-749 $9.83
750-999 $8.83
1000+ $8.80

Features

  • Up to 23-Bits Noise-Free Resolution
  • Small 5-mm × 5-mm VQFN Package
  • 4 Analog Inputs
    • 2 Differential or 3 Single-Ended Measurements
  • Excellent DC Performance
    • Offset Drift: 4 nV/°C (Gain = 64)
    • Gain Drift: 0.8 ppm/°C
    • Nonlinearity: 3 ppm (Gain = 1)
  • Programmable Data Rates: 2.5 SPS to 30 kSPS
  • Single-Cycle Settled Conversions (≤ 1000 SPS)
  • 50-Hz and 60-Hz Rejection
  • High Impedance Input Buffer
  • Differential-Input PGA
  • Integrated Sensor Break Detection
  • 2 General-Purpose Input/Outputs
  • Power Supplies:
    • Analog: 5 V
    • Digital: 1.8 V to 3.6 V
  • 5-V Tolerant SPI™-Compatible Serial Interface

Texas Instruments  ADS1257IRGWT

The ADS1257 is a low-noise, 30-kSPS, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with an integrated multiplexer (mux), input buffer, and programmable gain amplifier (PGA) in a small 20-pin, 5-mm × 5-mm VQFN package. The combination of integration, high conversion rate, and 24-bit resolution together in a small package makes the device ideally suited for space-constrained applications.

The input multiplexer accepts either two differential or three single-ended input measurements. The sensor-break detection circuit verifies the input connection continuity to the ADC. The selectable input buffer greatly increases the input impedance, and in many cases, eliminates the need for external buffers. The buffer input voltage range includes AGND. The low-noise PGA provides gains from 1 to 64 to accommodate a wide range of inputs signals. The programmable digital filter optimizes ADC resolution (up to 23 bits noise-free) and conversion rates (up to 30 kSPS). The digital filter provides single-cycle settled conversions, and rejection of 50-Hz and 60-Hz interference signals.

The SPI-compatible serial interface operates with as little as three wires, simplifying connections to external controllers. Integrated calibration features support both self and system correction of offset and gain errors for all PGA gain settings. Two bidirectional digital I/Os pins control external circuits.