ADS127L01IPBSR

text.skipToContent text.skipToNavigation

ADS127L01IPBSR

24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC

Packaging

Package | PIN: PBS | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $11.32
10-24 $10.52
25-99 $10.15
100-249 $8.87
250-499 $8.44
500-749 $7.77
750-999 $6.97
1000+ $6.95

Features

  • Data Rates: Up to 512 kSPS
  • AC + DC Performance:
    • Passband: Up to 230 kHz
    • SNR: Up to 115.5 dB
    • THD: Down to –129 dB
    • DC Accuracy:
    • Offset Drift: 1.5 µV/°C
    • Gain Drift: 0.2 ppm/°C
  • Operating Modes:
    • High-resolution (128 kSPS at 26 mW)
    • Low-power (128 kSPS at 15 mW)
    • Very-low Power: 105 dB SNR (128 kSPS at 9 mW)
  • Digital Filter Options:
    • Low-latency Filter: Sinc Frequency Response
    • Wideband 1 Filter:
      (0.45 to 0.55) × fDATA Transition Band
    • Wideband 2 Filter: (0.40 to 0.50) × fDATA Transition Band
  • SPI™ or Frame-Sync Serial Interface
    • Daisy-Chain Compatible
  • Analog Supply: 2.7 V to 3.6 V
  • Digital Supply: 1.7 V to 3.6 V
  • Operating Temperature: –40°C to +125°C

Texas Instruments  ADS127L01IPBSR

The ADS127L01 is a 24-bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 512 kSPS. This device offers a unique combination of excellent dc accuracy and outstanding ac performance. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The integrated decimation filter suppresses modulator out-of-band noise. In addition to al low-latency filter, the ADS127L01 provides multiple Wideband filters with less than ±0.00004 dB of ripple, and an option for –116-dB stop-band attenuation at the Nyquist rate.

Traditionally, industrial delta-sigma ADCs that offer good drift performance use digital filters with large passband droop. As a result, industrial delta-sigma ADCs have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than industrial counterparts. The ADS127L01 combines these converters, providing high-precision industrial measurement with excellent dc and ac specifications over an extended industrial temperature range of –40°C to +125°C.

A variety of operating modes allow for optimization of speed, resolution, and power. A programmable serial interface with one of three options (SPI, frame-sync slave, or frame-sync master) provides convenient interfacing across isolation barriers to microcontrollers or digital signal processors (DSPs).